See datasheet for actual packaging/pinout drawings

Package | PIN:

NS | 16

Temp:

M (-55 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.73
10 - 24 $ 0.65
25 - 99 $ 0.59
100 - 249 $ 0.50
250 - 499 $ 0.45
500 - 749 $ 0.35
750 - 999 $ 0.27
1000 - 9999 $ 0.23
  View datasheet for CD74HC4316NSR View product folder for CD74HC4316NSR

Adjust your quantity during checkout

CD74HC4316NSR-High Speed CMOS Quad Analog Switches with Level Translation

The ’HC4316 and CD74HCT4316 contain four independent digitally controlled analog switches that use silicon-gate CMOS technology to achieve operating speeds similar to LSTTL with the low power consumption of standard CMOS integrated circuits.

In addition these devices contain logic-level translation circuits that provide for analog signal switching of voltages between ±5V via 5V logic. Each switch is turned on by a high-level voltage on its select input (S) when the common Enable (E) is Low. A High E disables all switches. The digital inputs can swing between VCC and GND; the analog inputs/outputs can swing between VCC as a positive limit and VEE as a negative limit. Voltage ranges are shown in Figures 2 and 3.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00