See datasheet for actual packaging/pinout drawings


Package | PIN:

PW | 16


Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)


Automotive Catalog High Speed CMOS Logic Dual Retriggerable Precision Monostable Multivibrators

TI Store Price:

1 - 9 $ 0.71
10 - 24 $ 0.61
25 - 99 $ 0.59
100 - 249 $ 0.45
250 - 499 $ 0.45
500 - 749 $ 0.38
750 - 999 $ 0.30
1000 - 9999 $ 0.24

Adjust your quantity during checkout

Texas Instruments CD74HC4538QPWRG4Q1

The CD74HC4538 is a dual retriggerable/resettable precision monostable multivibrator for fixed-voltage timing applications. An external resistor (RX) and external capacitor (CX) control the timing and accuracy for the circuit. Adjustment of RX and CX provides a wide range of output pulse widths from the Q and Q\ terminals. The propagation delay from trigger input-to-output transition and the propagation delay from reset input-to-output transition are independent of RX and CX.

Leading-edge triggering (A) and trailing-edge triggering (B) inputs are provided for triggering from either edge of the input pulse. An unused A input should be tied to GND and an unused B input should be tied to VCC. On power up, the IC is reset. Unused resets and sections must be terminated. In normal operation, the circuit retriggers on the application of each new trigger pulse. To operate in the nontriggerable mode, Q is connected to B\ when leading-edge triggering (A) is used, or Q is connected to A when trailing-edge triggering (B) is used. The period τ can be calculated from τ = (0.7) RX, CX; RMIN is 5 kΩ. CMIN is 0 pF.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00