See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 14

Temp:

M (-55 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

CD74HC7266M96


High Speed CMOS Logic Quad 2-Input Exclusive-NOR Gates

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.71
10 - 24 $ 1.54
25 - 99 $ 1.38
100 - 249 $ 1.24
250 - 499 $ 1.12
500 - 749 $ 0.92
750 - 999 $ 0.77
1000 - 9999 $ 0.65

Adjust your quantity during checkout

Texas Instruments CD74HC7266M96

The ’HC7266 contains four independent Exclusive NOR gates in one package. They provide the system designer with a means for implementation of the EXCLUSIVE NOR function.

This device is functionally the same as the TTL226. They differ in that the ’HC7266 has active high and low outputs whereas the 226 has open collector outputs.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00