See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 16

Temp:

M (-55 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

CD74HC85M96


4-Bit Magnitude Comparator

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.93
10 - 24 $ 0.80
25 - 99 $ 0.77
100 - 249 $ 0.59
250 - 499 $ 0.58
500 - 749 $ 0.49
750 - 999 $ 0.40
1000 - 9999 $ 0.32

Adjust your quantity during checkout

Texas Instruments CD74HC85M96

The ’HC85 and ’HCT85 are high speed magnitude comparators that use silicon-gate CMOS technology to achieve operating speeds similar to LSTTL with the low power consumption of standard CMOS integrated circuits.

These 4-bit devices compare two binary, BCD, or other monotonic codes and present the three possible magnitude results at the outputs (A > B, A < B, and A = B). The 4-bit input words are weighted (A0 to A3 and B0 to B3), where A3 and B3 are the most significant bits.

The devices are expandable without external gating, in both serial and parallel fashion. The upper part of the truth table indicates operation using a single device or devices in a serially expanded application. The parallel expansion scheme is described by the last three entries in the truth table.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00