See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

N | 14

Temp:

M (-55 to 125)

ECO Plan:

Pb-Free (RoHS)

CD74HC86E


High Speed CMOS Logic Quad 2-Input Exclusive-OR Gates

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.81
10 - 24 $ 0.69
25 - 99 $ 0.66
100 - 249 $ 0.43
250 - 499 $ 0.43
500 - 749 $ 0.40
750 - 999 $ 0.30
1000 - 9999 $ 0.23

Adjust your quantity during checkout

Texas Instruments CD74HC86E

The ’HC86 and ’HCT86 contain four independent EXCLUSIVE OR gates in one package. They provide the system designer with a means for implementation of the EXCLUSIVE OR function. Logic gates utilize silicon gate CMOS technology to achieve operating speeds similar to LSTTL gates with the low power consumption of standard CMOS integrated circuits. All devices have the ability to drive 10 LSTTL loads. The HCT logic family is functionally pin compatible with the standard LS logic family.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00