See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

N | 14

Temp:

M (-55 to 125)

ECO Plan:

Pb-Free (RoHS)

CD74HCT03E


High Speed CMOS Logic Quad 2-Input NAND Gates with Open Drain

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.48
10 - 24 $ 0.42
25 - 99 $ 0.38
100 - 249 $ 0.33
250 - 499 $ 0.29
500 - 749 $ 0.22
750 - 999 $ 0.16
1000 - 9999 $ 0.13

Adjust your quantity during checkout

Texas Instruments CD74HCT03E

The ’HC03 and ’HCT03 logic gates utilize silicon gate CMOS technology to achieve operating speeds similar to LSTTL gates with the low power consumption of standard CMOS integrated circuits. All devices have the ability to drive 10 LSTTL loads. The HCT logic family is functionally as well as pin compatible with the standard LS logic family.

These open drain NAND gates can drive into resistive loads to output voltages as high as 10V. Minimum values of RL required versus load voltage are shown in Figure 2.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00