See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 14

Temp:

M (-55 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

CD74HCT132M


High Speed CMOS Logic Quad Schmitt-Triggered 2-Input NAND Gates

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.54
10 - 24 $ 0.47
25 - 99 $ 0.42
100 - 249 $ 0.37
250 - 499 $ 0.33
500 - 749 $ 0.25
750 - 999 $ 0.18
1000 - 9999 $ 0.14

Adjust your quantity during checkout

Texas Instruments CD74HCT132M

The ’HC132 and ’HCT132 each contain four 2-input NAND Schmitt Triggers in one package. This logic device utilizes silicon gate CMOS technology to achieve operating speeds similar to LSTTL gates with the low power consumption of standard CMOS integrated circuits. All devices have the ability to drive 10 LSTTL loads. The HCT logic family is functionally pin compatible with the standard LS logic family.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00