See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DW | 24

Temp:

M (-55 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

CD74HCT154M96


High Speed CMOS Logic 4-to-16 Line Decoder/Demultiplexer

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.69
10 - 24 $ 0.59
25 - 99 $ 0.57
100 - 249 $ 0.44
250 - 499 $ 0.43
500 - 749 $ 0.36
750 - 999 $ 0.29
1000 - 9999 $ 0.24

Adjust your quantity during checkout

Texas Instruments CD74HCT154M96

The ’HC154 and ’HCT154 are 4-to-16 line decoders/demultiplexers with two enable inputs, E1 and E2. A High on either enable input forces the output into the High state. The demultiplexing function is performed by using the four input lines, A0 to A3, to select the output lines Y0\ to Y15\, and using one enable as the data input while holding the other enable low.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00