See datasheet for actual packaging/pinout drawings

Package | PIN:

N | 14

Temp:

M (-55 to 125)

ECO Plan:

Pb-Free (RoHS)

TI Store Price:

Qty.Price
1 - 9 $ 0.56
10 - 24 $ 0.49
25 - 99 $ 0.45
100 - 249 $ 0.38
250 - 499 $ 0.34
500 - 749 $ 0.27
750 - 999 $ 0.20
1000 - 9999 $ 0.18
  View datasheet for CD74HCT164E View product folder for CD74HCT164E

Adjust your quantity during checkout

CD74HCT164E-High Speed CMOS Logic 8-Bit Serial-In/Parallel-Out Shift Register

The ’HC164 and ’HCT164 are 8-bit serial-in parallel-out shift registers with asynchronous reset. Data is shifted on the positive edge of Clock (CP). A LOW on the Master Reset (MR\) pin resets the shift register and all outputs go to the LOW state regardless of the input conditions. Two Serial Data inputs (DS1 and DS2) are provided, either one can be used as a Data Enable control.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00