See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

N | 20

Temp:

M (-55 to 125)

ECO Plan:

Pb-Free (RoHS)

CD74HCT240E


High Speed CMOS Logic Inverting Octal Buffer/Line Drivers with 3-State Outputs

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.87
10 - 24 $ 0.75
25 - 99 $ 0.72
100 - 249 $ 0.55
250 - 499 $ 0.55
500 - 749 $ 0.46
750 - 999 $ 0.37
1000 - 9999 $ 0.30

Adjust your quantity during checkout

Texas Instruments CD74HCT240E

The ’HC240 and ’HCT240 are inverting three-state buffers having two active-low output enables. The CD74HC241, ’HCT241, ’HC244 and ’HCT244 are non-inverting three-state buffers that differ only in that the 241 has one active-high and one active-low output enable, and the 244 has two active-low output enables. All three types have identical pinouts.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00