See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 16

Temp:

M (-55 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

CD74HCT4020M


High Speed CMOS Logic 14-Stage Binary Counter

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.58
10 - 24 $ 0.51
25 - 99 $ 0.47
100 - 249 $ 0.40
250 - 499 $ 0.36
500 - 749 $ 0.28
750 - 999 $ 0.21
1000 - 9999 $ 0.18

Adjust your quantity during checkout

Texas Instruments CD74HCT4020M

The ’HC4020 and ’HCT4020 are 14-stage ripple-carry binary counters. All counter stages are master-slave flip-flops. The state of the stage advances one count on the negative clock transition of each input pulse; a high voltage level on the MR line resets all counters to their zero state. All inputs and outputs are buffered.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00