See datasheet for actual packaging/pinout drawings

Package | PIN:

D | 16

Temp:

M (-55 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.41
10 - 24 $ 0.36
25 - 99 $ 0.33
100 - 249 $ 0.28
250 - 499 $ 0.25
500 - 749 $ 0.20
750 - 999 $ 0.15
1000 - 9999 $ 0.13
  View datasheet for CD74HCT4051M96 View product folder for CD74HCT4051M96

Adjust your quantity during checkout

CD74HCT4051M96-High Speed CMOS 8-Channel Analog Multiplexer/Demultiplexer with TTL inputs

The CDx4HC405x and CDx4HCT405x devices are digitally controlled analog switches that use silicon gate CMOS technology to achieve operating speeds similar to LSTTL with the low-power consumption of standard CMOS integrated circuits.

These analog multiplexers and demultiplexers control analog voltages that may vary across the voltage supply range (for example, VCC to VEE). They are bidirectional switches that allow any analog input to be used as an output and vice versa. The switches have low ON resistance and low OFF leakages. In addition, all these devices have an enable control that, when high, disables all switches to their OFF state.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00