See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

N | 16

Temp:

M (-55 to 125)

ECO Plan:

Pb-Free (RoHS)

CD74HCT4511E


High Speed CMOS Logic BCD-to-7 Segment Latch/Decoder/Driver

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.84
10 - 24 $ 0.72
25 - 99 $ 0.70
100 - 249 $ 0.53
250 - 499 $ 0.53
500 - 749 $ 0.44
750 - 999 $ 0.36
1000 - 9999 $ 0.29

Adjust your quantity during checkout

Texas Instruments CD74HCT4511E

The CD54HC4511, CD74HC4511, and CD74HCT4511 are BCD-to-7 segment latch/decoder/drivers with four address inputs (D0–D3), an active-low blanking (BL)\ input, lamp-test (LT)\ input, and a latch-enable (LE)\ input that, when high, enables the latches to store the BCD inputs. When LE\ is low, the latches are disabled, making the outputs transparent to the BCD inputs.

These devices have standard-size output transistors, but are capable of sourcing (at standard VOH levels) up to 7.5 mA at 4.5 V. The HC types can supply up to 10 mA at 6 V.

View datasheet
View product folder
Order SummaryEdit >
CC2650STK (1)$29.00
Subtotal: $29.00
Shipping & Handling: -
Total (USD): $29.00