See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DW | 20

Temp:

M (-55 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

CD74HCT541M96


High Speed CMOS Logic Octal Non-Inverting Buffers and Line Drivers with 3-State Outputs

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.80
10 - 24 $ 0.68
25 - 99 $ 0.65
100 - 249 $ 0.43
250 - 499 $ 0.43
500 - 749 $ 0.39
750 - 999 $ 0.30
1000 - 9999 $ 0.22

Adjust your quantity during checkout

Texas Instruments CD74HCT541M96

The ’HC540 and CD74HCT540 are Inverting Octal Buffers and Line Drivers with Three-State Outputs and the capability to drive 15 LSTTL loads. The ’HC541 and ’HCT541 are Non-Inverting Octal Buffers and Line Drivers with Three-State Outputs that can drive 15 LSTTL loads. The Output Enables (OE1\) and (OE2\) control the Three-State Outputs. If either OE1\ or OE2\ is HIGH the outputs will be in the high impedance state. For data output OE1\ and OE2\ both must be LOW.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00