See datasheet for actual packaging/pinout drawings

Package | PIN:

N | 20

Temp:

M (-55 to 125)

ECO Plan:

Pb-Free (RoHS)

TI Store Price:

Qty.Price
1 - 9 $ 0.63
10 - 24 $ 0.56
25 - 99 $ 0.52
100 - 249 $ 0.44
250 - 499 $ 0.41
500 - 749 $ 0.33
750 - 999 $ 0.27
1000 - 9999 $ 0.24
  View datasheet for CD74HCT574E View product folder for CD74HCT574E

Adjust your quantity during checkout

CD74HCT574E-High Speed CMOS Logic Octal Positive-Edge-Triggered D-Type Flip-Flops with 3-State Outputs

The ’HC374, ’HCT374, ’HC574, and ’HCT574 are octal D-type flip-flops with 3-state outputs and the capability to drive 15 LSTTL loads. The eight edge-triggered flip-flops enter data into their registers on the LOW to HIGH transition of clock (CP). The output enable (OE) controls the 3-state outputs and is independent of the register operation. When OE is HIGH\, the outputs are in the high-impedance state. The 374 and 574 are identical in function and differ only in their pinout arrangements.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00