See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DW | 20

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

CD74HCT574QM96EP


Enhanced Product High Speed Cmos Logic Octal Positive-Edge-Triggered D-Type Flip-Flops With

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.68
10 - 24 $ 1.50
25 - 99 $ 1.35
100 - 249 $ 1.23
250 - 499 $ 1.11
500 - 749 $ 0.91
750 - 999 $ 0.74
1000 - 9999 $ 0.60

Adjust your quantity during checkout

Texas Instruments CD74HCT574QM96EP

The CD74HCT574 is an octal D-type flip-flop with 3-state outputs and the capability to drive 15 LSTTL loads. The eight edge-triggered flip-flops enter data into their registers on the low-to-high transition of the clock (CP). The output enable (OE)\ controls the 3-state outputs and is independent of the register operation. When OE\ is high, the outputs are in the high-impedance state.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00