See datasheet for actual packaging/pinout drawings

Package | PIN:

RVK | 12

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.02
10 - 24 $ 0.91
25 - 99 $ 0.85
100 - 249 $ 0.74
250 - 499 $ 0.68
500 - 749 $ 0.57
750 - 999 $ 0.47
1000 - 9999 $ 0.43
  View datasheet for CDC1104RVKR View product folder for CDC1104RVKR

Adjust your quantity during checkout

CDC1104RVKR-1 to 4 Configurable Low Frequency Clock Buffer for 3D Displays

The CDC1104 is a 1 to 4 configurable clock buffer. The device accepts an input reference clock and creates 4 buffered output clocks with an output frequency equal to one half the input clock frequency. Four control inputs, S1, S2, S3, S4 configurable phases of the clock outputs.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00