See datasheet for actual packaging/pinout drawings

Package | PIN:

DW | 20

Temp:

S (25 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 10.35
10 - 24 $ 9.62
25 - 99 $ 9.29
100 - 249 $ 8.11
250 - 499 $ 7.72
500 - 749 $ 7.10
750 - 999 $ 6.38
1000 - 9999 $ 6.36
  View datasheet for CDC203DW View product folder for CDC203DW

Adjust your quantity during checkout

CDC203DW-3.3V 6-Bit Inverter/Clock Driver

The CDC203 contains six independent inverters. The device performs the Boolean function Y = A\. It is designed specifically for applications requiring low skew between switching outputs.

The CDC203 is characterized for operation from 25°C to 70°C.

 

 

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00