See datasheet for actual packaging/pinout drawings

Package | PIN:

DW | 20

Temp:

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 12.10
10 - 24 $ 11.25
25 - 99 $ 10.86
100 - 249 $ 9.49
250 - 499 $ 9.03
500 - 749 $ 8.31
750 - 999 $ 7.46
1000 - 9999 $ 7.43
  View datasheet for CDC208DW View product folder for CDC208DW

Adjust your quantity during checkout

CDC208DW-5V Dual 1-to-4 clock driver

The CDC208 contains dual clock-driver circuits that fanout one input signal to four outputs with minimum skew for clock distribution (see Figure 2). The device also offers two output-enable (OE1\ and OE2\) inputs for each circuit that can force the outputs to be disabled to a high-impedance state or to a high- or low-logic level independent of the signal on the respective A input.

Skew parameters are specified for a reduced temperature and voltage range common to many applications.

The CDC208 is characterized for operation from -40°C to 85°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00