See datasheet for actual packaging/pinout drawings

Package | PIN:

DB | 24

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 12.33
10 - 24 $ 11.46
25 - 99 $ 11.06
100 - 249 $ 9.66
250 - 499 $ 9.20
500 - 749 $ 8.46
750 - 999 $ 7.53
1000 - 9999 $ 7.53
  View datasheet for CDC2351DB View product folder for CDC2351DB

Adjust your quantity during checkout

CDC2351DB-1-Line to 10-Line Clock Driver With 3-State Outputs

The CDC2351 is a high-performance clock-driver circuit that distributes one input (A) to ten outputs (Y) with minimum skew for clock distribution. The output-enable (OE\) input disables the outputs to a high-impedance state. Each output has an internal series damping resistor to improve signal integrity at the load. The CDC2351 operates at nominal 3.3-V VCC.

The propagation delays are adjusted at the factory using the P0 and P1 pins. The factory adjustments ensure that the part-to-part skew is minimized and is kept within a specified window. Pins P0 and P1 are not intended for customer use and should be connected to GND.

The CDC2351 is characterized for operation from 0°C to 70°C. The CDC2351Q is characterized for operation over the full automotive temperature range of -40°C to 125°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00