See datasheet for actual packaging/pinout drawings

Package | PIN:

DB | 24

Temp:

M (-55 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 16.37
10 - 24 $ 15.22
25 - 99 $ 14.69
100 - 249 $ 12.83
250 - 499 $ 12.21
500 - 749 $ 11.24
750 - 999 $ 10.09
1000 - 9999 $ 10.06
  View datasheet for CDC2351MDBREP View product folder for CDC2351MDBREP

Adjust your quantity during checkout

CDC2351MDBREP-Enhanced Product 1-Line To 10-Line Clock Driver With 3-State Outputs

The CDC2351 is a high-performance clock-driver circuit that distributes one input (A) to 10 outputs (Y) with minimum skew for clock distribution. The output-enable (OE)\ input disables the outputs to a high-impedance state. Each output has an internal series damping resistor to improve signal integrity at the load. The CDC2351 operates at nominal 3.3-V VCC.

The propagation delays are adjusted at the factory using the P0 and P1 pins. The factory adjustments ensure that the part-to-part skew is minimized and is kept within a specified window. Pins P0 and P1 are not intended for customer use and should be connected to GND.

The CDC2351M is characterized for operation over the full military temperature range of –55°C to 125°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00