See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PAH | 52

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

CDC2582PAH


3.3V PLL Clock Driver with LVPECL Input and 12 LVTTL Outputs

TI Store Price:

 
 
Qty.Price
1 - 9 $ 11.73
10 - 24 $ 10.90
25 - 99 $ 10.52
100 - 249 $ 9.19
250 - 499 $ 8.75
500 - 749 $ 8.05
750 - 999 $ 7.16
1000 - 9999 $ 7.16

Adjust your quantity during checkout

Texas Instruments CDC2582PAH

The CDC2582 is a high-performance, low-skew, low-jitter clock driver. It uses a phase-lock loop (PLL) to precisely align the frequency and phase of the clock output signals to the differential LVPECL clock (CLKIN, ) input signals. It is specifically designed to operate at speeds from 50 MHz to 100 MHz or down to 25 MHz on outputs configured as half-frequency outputs. Each output has an internal 26- series resistor that improves the signal integrity at the load. The CDC2582 operates at 3.3-V VCC.

The feedback input (FBIN) synchronizes the frequency of the output clocks with the input clock (CLKIN, ) signals. One of the twelve output clocks must be fed back to FBIN for the PLL to maintain synchronization between the differential CLKIN and inputs and the outputs. The output used as feedback is synchronized to the same frequency as the clock (CLKIN and ) inputs.

 

The Y outputs can be configured to switch in phase and at the same frequency as differential clock inputs (CLKIN and ). Select (SEL1, SEL0) inputs configure up to nine Y outputs, in banks of three, to operate at one-half or double the differential clock input frequency, depending upon the feedback configuration (see Tables 1
and 2). All output signal duty cycles are adjusted to 50% independent of the duty cycle at the input clocks.

Output-enable () is provided for output control. When is high, the outputs are in the low state. When is low, the outputs are active. is negative-edge triggered and can be used to reset the outputs operating at half frequency. TEST is used for factory testing of the device and can be used to bypass the PLL. TEST should be strapped to GND for normal operation.

Unlike many products containing a PLL, the CDC2582 does not require external RC networks. The loop filter for the PLL is included on chip, minimizing component count, board space, and cost.

Because it is based on PLL circuitry, the CDC2582 requires a stabilization time to achieve phase lock of the feedback signal to the reference signal. This stabilization time is required following power up and application of a fixed-frequency, fixed-phase signal at CLKIN and , as well as following any changes to the PLL reference or feedback signal. Such changes occur upon change of SEL1 and SEL0, enabling the PLL via TEST, and upon enable of all outputs via .

The CDC2582 is characterized for operation from 0°C to 70°C.

detailed description of output configurations

The voltage-controlled oscillator (VCO) used in the CDC2582 has a frequency range of 100 MHz to 200 MHz, twice the operating frequency range of the CDC2582 outputs. The output of the VCO is divided by 2 and by 4 to provide reference frequencies with a 50% duty cycle of one-half and one-fourth the VCO frequency. SEL0 and SEL1 determine which of the two signals are buffered to each bank of device outputs.

One device output must be externally wired to FBIN to complete the PLL. The VCO operates such that the frequency of this output matches that of the CLKIN/ signals. In the case that a VCO/2 output is wired to FBIN, the VCO must operate at twice the CLKIN/frequency, resulting in device outputs that operate at the same or one-half the CLKIN/ frequency. If a VCO/4 output is wired to FBIN, the device outputs operate at the same or twice the CLKIN/frequency.

output configuration A

Output configuration A is valid when any output configured as a 1× frequency output in Table 1 is fed back to FBIN. The frequency range for the differential clock input is 50 MHz to 100 MHz when using output configuration A. Outputs configured as 1/2× outputs operate at half the input clock frequency, while outputs configured as 1× outputs operate at the same frequency as the differential clock input.

 

 

NOTE: n = 1, 2, 3

output configuration B

Output configuration B is valid when any output configured as a 1× frequency output in Table 2 is fed back to FBIN. The frequency range for the differential clock inputs is 25 MHz to 50 MHz when using output configuration B. Outputs configured as 1× outputs operate at the input clock frequency, while outputs configured as 2× outputs operate at double the frequency of the differential clock inputs.

 

 

NOTE: n = 1, 2, 3

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00