See datasheet for actual packaging/pinout drawings

Package | PIN:

D | 16

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 10.55
10 - 24 $ 9.80
25 - 99 $ 9.46
100 - 249 $ 8.27
250 - 499 $ 7.87
500 - 749 $ 7.24
750 - 999 $ 6.50
1000 - 9999 $ 6.48
  View datasheet for CDC328AD View product folder for CDC328AD

Adjust your quantity during checkout

CDC328AD-1-To-6 Clock Driver With Selectable Polarity

The CDC328A contains a clock-driver circuit that distributes one input signal to six outputs with minimum skew for clock distribution. Through the use of the polarity-control inputs (T\/C), various combinations of true and complementary outputs can be obtained.

The CDC328A is characterized for operation from -40°C to 85°C.

 

 

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00