See datasheet for actual packaging/pinout drawings

Package | PIN:

DW | 20

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 10.47
10 - 24 $ 9.73
25 - 99 $ 9.39
100 - 249 $ 8.20
250 - 499 $ 7.81
500 - 749 $ 7.18
750 - 999 $ 6.39
1000 - 9999 $ 6.39
  View datasheet for CDC339DW View product folder for CDC339DW

Adjust your quantity during checkout

CDC339DW-1-To-8 (4 Same Frequency, 4 Divide-By-2) Clock Driver With Clear

The CDC339 is a high-performance, low-skew clock driver. It is specifically designed for applications requiring synchronized output signals at both the primary clock frequency and one-half the primary clock frequency. The four Y outputs switch in phase and at the same frequency as the clock (CLK) input. The four Q outputs switch at one-half the frequency of CLK.

When the output-enable ( ) input is low and the clear () input is high, the Y outputs follow CLK and the Q outputs toggle on low-to-high transitions of CLK. Taking low asynchronously resets the Q outputs to the low level. When is high, the outputs are in the high-impedance state.

The CDC339 is characterized for operation from -40°C to 85°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00