See datasheet for actual packaging/pinout drawings

Package | PIN:

DW | 20

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 10.63
10 - 24 $ 9.88
25 - 99 $ 9.54
100 - 249 $ 8.33
250 - 499 $ 7.93
500 - 749 $ 7.30
750 - 999 $ 6.49
1000 - 9999 $ 6.49
  View datasheet for CDC340DW View product folder for CDC340DW

Adjust your quantity during checkout

CDC340DW-1-to-8 clock driver with tight AC specification

The CDC340 is a high-performance clock-driver circuit that distributes one (A) input signal to eight (Y) outputs with minimum skew for clock distribution. Through the use of the control pins (1G and 2G), the outputs can be placed in a high state regardless of the A input.

The propagation delays are adjusted at the factory using the P0 and P1 pins. These pins are not intended for customer use and should be strapped to GND.

The CDC340 is characterized for operation from 0°C to 70°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00