See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DB | 24

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

CDC351DB


1-Line to 10-Line 3.3V Clock Driver with Tri-State Outputs

TI Store Price:

 
 
Qty.Price
1 - 9 $ 12.38
10 - 24 $ 11.51
25 - 99 $ 11.10
100 - 249 $ 9.70
250 - 499 $ 9.23
500 - 749 $ 8.50
750 - 999 $ 7.56
1000 - 9999 $ 7.56

Adjust your quantity during checkout

Texas Instruments CDC351DB

The CDC351 is a high-performance clock-driver circuit that distributes one input (A) to ten outputs (Y) with minimum skew for clock distribution. The output-enable (OE)\ input disables the outputs to a high-impedance state. The CDC351 operates at nominal 3.3-V VCC.

The propagation delays are adjusted at the factory using the P0 and P1 pins. The factory adjustments ensure that the part-to-part skew is minimized and is kept within a specified window. Pins P0 and P1 are not intended for customer use and should be connected to GND.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00