See datasheet for actual packaging/pinout drawings

Package | PIN:

D | 16

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 10.21
10 - 24 $ 9.49
25 - 99 $ 9.16
100 - 249 $ 8.00
250 - 499 $ 7.62
500 - 749 $ 7.01
750 - 999 $ 6.24
1000 - 9999 $ 6.24
  View datasheet for CDC391D View product folder for CDC391D

Adjust your quantity during checkout

CDC391D-1-To-6 Clock Driver With Selectable Polarity

The CDC391 contains a clock-driver circuit that distributes one input signal to six outputs with minimum skew for clock distribution. Through the use of the polarity-control (T\/C) inputs, various combinations of true and complementary outputs can be obtained. The output-enable () input is provided to disable the outputs to a high-impedance state.

The CDC391 is characterized for operation from -40°C to 85°C.

 

 

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00