See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RGE | 24

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

CDC421A100RGET


Fully Integrated Fixed Frequency Low-Jitter Crystal Oscillator Clock Generator

TI Store Price:

 
 
Qty.Price
1 - 9 $ 13.11
10 - 24 $ 12.18
25 - 99 $ 11.76
100 - 249 $ 10.27
250 - 499 $ 9.78
500 - 749 $ 9.00
750 - 999 $ 8.01
1000 - 9999 $ 8.01

Adjust your quantity during checkout

Texas Instruments CDC421A100RGET

The CDC421Axxx is a high-performance, low-phase-noise clock generator. It has an integrated low-noise, LC-based voltage-controlled oscillator (VCO) that operates within the 1.75 GHz to 2.35 GHz frequency range. It has an integrated crystal oscillator that operates in conjunction with an external AT-cut crystal to produce a stable frequency reference for a phase-locked loop (PLL)-based frequency synthesizer. The output frequency (fOUT) is proportional to the frequency of the input crystal (fXTAL).

The device operates in 3.3-V supply environment and is characterized for operation from -40°C to +85°C. The CDC421Axxx is available in a QFN-24 4-mm × 4-mm package.

The CDC421Axxx differs from the CDC421xxx in the following ways:

  • Device Startup
  • The CDC421Axxx has an improved startup circuit to enable correct operation for all power-supply ramp times.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00