The CDC5801A device provides clock multiplication and division from a single-ended reference
clock (REFCLK) to a differential output pair (CLKOUT/CLKOUTB). The multiply and divide terminals
(MULT/DIV0:1) provide selection for frequency multiplication and division ratios, generating
CLKOUT/CLOUTKB frequencies ranging from 12.5 MHz to 500 MHz with a clock input reference (REFCLK)
ranging from 19 MHz to 125 MHz.
The implemented phase aligner provides the possibility to phase align (zero delay) between
CLKOUT/CLKOUTB and REFCLK or any other CLK in the system by feeding the clocks that need to be
aligned to the DLYCTRL and the LEADLAG terminals.
The phase aligner also allows the user to delay or advance the CLKOUT/CLKOUTB with steps of 2.6 mUI
(unit interval). For every rising edge on the DLYCTRL terminal, the output clocks are delayed by 2.6-mUI
step size as long as there is low on the LEADLAG terminal. Similarly, for every rising edge on the
DLYCTRL terminal, the output clocks are advanced by 2.6-mUI step size as long as there is high on the
LEADLAG terminal. The CDC5801A has a fail-safe power up initialization state-machine which supports
proper operation under all power up conditions. As the phase between REFCLK and CLKOUT/CLKOUTB is
random after power up, the application may implement a self calibration routine at power up to produce
a certain phase start position, before programming a fixed delay with the clock on the DLYCTRL
terminal.
Depending on the selection of the mode terminals (P0:2), the device behaves as a multiplier
(by 4, 6, or 8) with the phase aligner bypassed or as a multiplier or divider with programmable
delay and phase aligner functionality. Through the select terminals (P0:2) user can also bypass the
phase aligner and the PLL (test mode) and output the REFCLK directly on the CLKOUT/CLKOUTB terminals.
Through P0:2 terminals the outputs could be in a high impedance state. This device has another unique
capability to be able to function with a wide band of voltages on the REFCLK terminal by varying the
voltage on the VDDREF terminal.
The CDC5801A has a fail-safe power up initialization state-machine which supports proper operation under all power up conditions.
The CDC5801A device is characterized for operation over free-air temperatures of 40°C to 85°C.
View datasheet View product folder