See datasheet for actual packaging/pinout drawings

Package | PIN:

PW | 20

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 7.31
10 - 24 $ 6.66
25 - 99 $ 6.01
100 - 249 $ 5.53
250 - 499 $ 5.04
500 - 749 $ 4.36
750 - 999 $ 3.77
1000 - 9999 $ 3.25
  View datasheet for CDC5806PW View product folder for CDC5806PW

Adjust your quantity during checkout

CDC5806PW-6 Output PLL Frequency Generator

The CDC5806 is a clock generator which synthesizes video clocks, audio clocks, CPU clock, ASIC clock, USB clock, and a memory card clock from a 54-MHz system clock.

Three phase-locked loops (PLLs) are used to generate the different frequencies from the system clock. On-chip loop filters and internal feedback eliminate the need for external components.

Since the CDC5806 is based on PLL circuitry, it requires a stabilization time to achieve phase-lock of the PLLs. The PLL stabilization time begins after the reference clock input has a stable phase and frequency.

The device operates from a single 3.3-V supply voltage. The CDC5806 device is characterized for operation from –40°C to 85°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00