See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

ZVA | 64

Temp:

I (-40 to 85)

ECO Plan:

Pb-Free (RoHS)

CDC7005ZVAT


High Performance, Low Phase Noise, Low Skew Clock Synchronizer that Synchronizes Ref Clock to VCXO

TI Store Price:

 
 
Qty.Price
1 - 9 $ 22.39
10 - 24 $ 20.17
25 - 99 $ 19.33
100 - 249 $ 17.00
250 - 499 $ 16.26
500 - 749 $ 15.00
750 - 999 $ 13.52
1000 - 9999 $ 12.00

Adjust your quantity during checkout

Texas Instruments CDC7005ZVAT

The CDC7005 is a high-performance, low-phase noise, and low-skew clock synchronizer and jitter cleaner that synchronizes the voltage controlled crystal oscillator (VCXO) frequency to the reference clock. The programmable predividers M and N give a high flexibility to the frequency ratio of the reference clock to VCXO: VCXO_IN/REF_IN = (NxP)/M. The VCXO_IN clock operates up to 800 MHz. Through the selection of external VCXO and loop filter components, the PLL loop bandwidth and damping factor can be adjusted to meet different system requirements. Each of the five differential LVPECL outputs is programmable by the serial peripheral interface (SPI). The SPI allows individual control of frequency and enable/disable state of each output. The device operates in 3.3-V environment. The built-in latches ensure that all outputs are synchronized.

The CDC7005 is characterized for operation from –40°C to 85°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00