See datasheet for actual packaging/pinout drawings


Package | PIN:

DL | 56


ECO Plan:

Green (RoHS & no Sb/Br)


PC Motherboard 133-MHz Clock Synthesizer w/3-state Outputs

TI Store Price:

1 - 9 $ 6.45
10 - 24 $ 5.81
25 - 99 $ 5.29
100 - 249 $ 4.78
250 - 499 $ 4.34
500 - 749 $ 3.95
750 - 999 $ 3.59

Adjust your quantity during checkout

Texas Instruments CDC924DL

The CDC924 is a clock synthesizer/driver that generates system clocks necessary to support Intel Pentium III systems on CPU, CPU_DIV2, 3V66, PCI, APIC, 48MHz, and REF clock signals.

All output frequencies are generated from a 14.318-MHz crystal input. A reference clock input instead of a crystal can be provided at the XIN input. Two phase-locked loops (PLLs) are used, one to generate the host frequencies and the other to generate the 48-MHz clock frequency. On-chip loop filters and internal feedback loops eliminate the need for external components.

The host and PCI clock outputs provide low-skew and low-jitter clock signals for reliable clock operation. All outputs have 3-state capability, which can be selected via control inputs SEL0, SEL1, and SEL133/100\.

The outputs are either 3.3-V or 2.5-V single-ended CMOS buffers. With a logic high-level on the PWR_DWN\ terminal, the device operates normally, but when a logical low-level input is applied, the device powers down completely, with the outputs in a low-level output state. When a high-level is applied to the PCI_STOP\ or CPU_STOP\, the outputs operate normally. With a low-level applied to the PCI_STOP\ or CPU_STOP\ terminals, the PCI or CPU and 3V66 outputs, respectively, are held in a low-level state.

The CPU bus can operate at 100 MHz or 133 MHz. Output frequency selection is done with corresponding setting for SEL133/100\ control input. The PCI bus frequency is fixed to 33MHz.

Since the CDC924 is based on PLL circuitry, it requires a stabilization time to achieve phase lock of the PLL. This stabilization time is required after power up or after changes to the SEL inputs are made. With use of an external reference clock, this signal must be fixed-frequency and fixed-phase before the stabilization time starts.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00