See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $199.00
 

Adjust your quantity during checkout

CDCE72010EVM-CDCE72010EVM Evaluation Module

The CDCE72010EVM is the evaluation module for CDCE72010 - 10 outputs low jitter clock synchornizer. CDCE72010 can be programmed through the SPI interface using the evaluation module (EVM)programming GUI. The evaluation module (EVM) is designed to demonstrate the electrical performance of the device.This fully assembled and factory-tested evaluation board allows complete validation of all device functions. For optimum performance, the board is equipped with 50-W SMA connectors and well-controlled 50-W impedance microstrip transmission lines.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00