Features for the CDCE913PERF-EVM
- Easy-to-use evaluation module for fast prototyping and application evaluation
- Easy and fast device programming through TI Pro-Clock software
- Evaluation of multiple crystals and reference clocks due to flexible input structure
- EVM completely USB powered in factory default
- Option for USB power and external power supply
Description for the CDCE913PERF-EVM
The CDCE913Perf-Evaluation Module allows the verification of the functionality and performance of CDCE913 and CDCEL913 with the options of crystal and 1.8 V LVCMOS inputs. The outputs can be connected to the Oscilloscope directly with SMA cables.