Features for the CDCEL913PERF-EVM
- Easy-to-use evaluation module for fast prototyping and application evaluation.
- Supporting the entire clock family.
- Easy and fast device programming through TI Pro-ClockT software.
- Evaluation of multiple crystals and reference clocks due to flexible input structure.
- EVM completely USB powered in factory default.
- Option for USB power and external power supply.
Description for the CDCEL913PERF-EVM
The CDCEL913Perf-Evaluation Module will help to verify the functionality and performance of CDCEL913 with the options of crystal and 1.8 V LVCMOS inputs. The outputs can be connected to the Oscilloscope directly with SMA cables. The below information/items can be included The EVM use's guide: SCAU022, the Programming Software: SCAC073.zip; CDCEL913 Datasheet: SCAS849