See datasheet for actual packaging/pinout drawings

Package | PIN:

PW | 20

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 4.95
10 - 24 $ 4.45
25 - 99 $ 4.16
100 - 249 $ 3.73
250 - 499 $ 3.48
500 - 749 $ 3.03
750 - 999 $ 2.62
1000 - 9999 $ 2.57
  View datasheet for CDCEL937PW View product folder for CDCEL937PW

Adjust your quantity during checkout

CDCEL937PW-Programmable 3-PLL VCXO Clock Synthesizer with 1.8-V LVCMOS Outputs

The CDCE937 and CDCEL937 devices are modular PLL-based low cost, high-performance, programmable clock synthesizers, multipliers and dividers. They generate up to 7 output clocks from a single input frequency. Each output can be programmed in-system for any clock frequency up to 230 MHz, using up to three independent configurable PLLs.

The CDCEx937 has separate output supply pins, VDDOUT, which is 1.8 V for CDCEL937 and to 2.5 V to 3.3 V for CDCE937.

The input accepts an external crystal or LVCMOS clock signal. If an external crystal is used, an on-chip load capacitor is adequate for most applications. The value of the load capacitor is programmable from 0 to 20 pF. Additionally, an on-chip VCXO is selectable which allows synchronization of the output frequency to an external control signal, that is, PWM signal.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00