interface to access the I2C bus to communicate with the CDCI6214 as well as its control pins and the power supply. The edge-launch SMA-connectors enable measurements using 50 Ω equipment while the on-board termination allows to use high impedance probes. The flexible re-work options allow to adapt the evaluation module to many application-specific requirements for rapid prototyping.