See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RGZ | 48

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

CDCL1810RGZT


1.8V 1-to-10 High Performance Differential Clock Buffer

TI Store Price:

 
 
Qty.Price
1 - 9 $ 13.07
10 - 24 $ 12.15
25 - 99 $ 11.72
100 - 249 $ 10.24
250 - 499 $ 9.75
500 - 749 $ 8.97
750 - 999 $ 7.98
1000 - 9999 $ 7.98

Adjust your quantity during checkout

Texas Instruments CDCL1810RGZT

The CDCL1810 is a high-performance clock distributor. The programmable dividers, P0 and P1, give a high flexibility to the ratio of the output frequency to the input frequency: FOUT = FIN/P, where: P (P0,P1) = 1, 2, 4, 5, 8, 10, 16, 20, 32, 40, 80.

The CDCL1810 supports one differential LVDS clock input and a total of 10 differential CML outputs. The CML outputs are compatible with LVDS receivers if they are ac-coupled.

With careful observation of the input voltage swing and common-mode voltage limits, the CDCL1810 can support a single-ended clock input as outlined in Pin Configuration and Functions.

All device settings are programmable through the SDA/SCL, serial two-wire interface. The serial interface is 1.8V tolerant only.

The phase of one output group relative to the other can be adjusted through the SDA/SCL interface. For post-divide ratios (P0, P1) that are multiples of 5, the total number of phase adjustment steps (η) equals the divide-ratio divided by 5. For post-divide ratios (P0, P1) that are not multiples of 5, the total number of steps (η) is the same as the post-divide ratio. The phase adjustment step (ΔΦ) in time units is given as: ΔΦ = 1/(n × FOUT), where FOUT is the respective output frequency.

The device operates in a 1.8-V supply environment and is characterized for operation from –40°C to +85°C. The CDCL1810 is available in a 48-pin VQFN (RGZ) package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00