CDCLVC1112EVM CDCLVC1112 Evaluation Module angled board image

CDCLVC1112EVM

CDCLVC1112 Evaluation Module

Pricing

Qty Price
+

Features for the CDCLVC1112EVM

  • Easy-to-use evaluation board to fan out low phase noise LVCMOS clock signals
  • Easy device setup
  • Enable pin configurable though jumper and SMA
  • Board powered at 3.3V

Description for the CDCLVC1112EVM

The CDCLVC1112 is a high-performance, low additive phase noise LVCMOS clock buffer. It has one LVCMOS input and twelve LVCMOS outputs. It has also an enable pin. This evaluation module (EVM) is designed to demonstrate the electrical performance of the CDCLVC1112. However, this EVM can also be used for customers interested in evaluating the performance of the CDCLVC1106, CDCLVC1108 or CDCLVC1110 as well. For optimum performance, the board is equipped with 50-ohm SMA connectors and well controlled 50-ohm impedance microstrip transmission lines.

Pricing

Qty Price
+