See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RGT | 16

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

CDCM1802RGTT


Clock Buffer w/Programmable Divider, LVPECL I/O + addl LVCMOS output

TI Store Price:

 
 
Qty.Price
1 - 9 $ 9.57
10 - 24 $ 8.89
25 - 99 $ 8.58
100 - 249 $ 7.50
250 - 499 $ 7.14
500 - 749 $ 6.57
750 - 999 $ 5.84
1000 - 9999 $ 5.84

Adjust your quantity during checkout

Texas Instruments CDCM1802RGTT

The CDCM1802 clock driver distributes one pair of differential clock input to one LVPECL differential clock output pair, Y0 and Y0, and one single-ended LVCMOS output, Y1. It is specifically designed for driving 50-Ω transmission lines. The LVCMOS output is delayed by 1.6 ns over the PECL output stage to minimize noise impact during signal transitions.

The CDCM1802 has two control pins, S0 and S1, to select different output mode settings. The S[1:0] pins are 3-level inputs. Additionally, an enable pin EN is provided to disable or enable all outputs simultaneously. The CDCM1802 is characterized for operation from −40°C to 85°C.

For single-ended driver applications, the CDCM1802 provides a VBB output pin that can be directly connected to the unused input as a common-mode voltage reference.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00