See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

ZVA | 64

Temp:

I (-40 to 85)

ECO Plan:

Pb-Free (RoHS)

CDCM7005ZVAT


High Performance, Low Phase Noise, Low Skew Clock Synchronizer that Synchronizes Ref Clock to VCXO

TI Store Price:

 
 
Qty.Price
1 - 9 $ 18.68
10 - 24 $ 17.37
25 - 99 $ 16.76
100 - 249 $ 14.64
250 - 499 $ 13.94
500 - 749 $ 12.82
750 - 999 $ 11.41
1000 - 9999 $ 11.41

Adjust your quantity during checkout

Texas Instruments CDCM7005ZVAT

The CDCM7005 is a high-performance, low phase noise and low skew clock synchronizer that synchronizes a VCXO (voltage controlled crystal oscillator) or VCO (voltage controlled oscillator) frequency to one of the two reference clocks. The programmable pre-divider M and the feedback-dividers N and P give a high flexibility to the frequency ratio of the reference clock to VC(X)O

VC(X)O_IN clock operates up to 2.2 GHz. Through the selection of external VC(X)O and loop filter components, the PLL loop bandwidth and damping factor can be adjust to meet different system requirements.

The CDCM7005 can lock to one of two reference clock inputs (PRI_REF and SEC_REF), supports frequency hold-over mode and fast-frequency-locking for fail-safe and increased system redundancy. The outputs of the CDCM7005 are user definable and can be any combination of up to five LVPECL outputs or up to 10 LVCMOS outputs. The built in synchronization latches ensure that all outputs are synchronized for low output skew.

All device settings, like outputs signaling, divider value, and input selection are programmable by SPI (3-wire serial peripheral interface). SPI allows individually control of the device settings.

The device operates in 3.3-V environment and is characterized for operation from –40°C to 85°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00