See datasheet for actual packaging/pinout drawings

Package | PIN:

RGE | 24

Temp:

M (-55 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 14.89
10 - 24 $ 13.85
25 - 99 $ 13.36
100 - 249 $ 11.67
250 - 499 $ 11.11
500 - 749 $ 10.22
750 - 999 $ 9.10
1000 - 9999 $ 9.10

CDCP1803MRGETEP-Enhanced Product 1:3 LVPECL Clock Buffer With Programmable Divider

The CDCP1803 clock driver distributes one pair of differential clock inputs to three pairs of LVPECL differential clock outputs Y[2:0] and Y[2:0] with minimum skew for clock distribution. The CDCP1803 is specifically designed for driving 50- transmission lines.

The CDCP1803 has three control terminals, S0, S1, and S2, to select different output mode settings; see for details. The CDCP1803 is characterized for operation from –55°C to 125°C. For use in single-ended driver applications, the CDCP1803 also provides a VBB output terminal that can be directly connected to the unused input as a common-mode voltage reference.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00