See datasheet for actual packaging/pinout drawings

Package | PIN:

PW | 16

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 5.80
10 - 24 $ 5.22
25 - 99 $ 4.87
100 - 249 $ 4.37
250 - 499 $ 4.08
500 - 749 $ 3.55
750 - 999 $ 3.07
1000 - 9999 $ 3.01
  View datasheet for CDCR61APW View product folder for CDCR61APW

Adjust your quantity during checkout

CDCR61APW-Direct RAMBus Clock Generator - Lite

The Direct Rambus clock generator - lite (DRCG-Lite) is an independent crystal clock generator. It performs clock multiplication using PLL, sourced by an internal crystal oscillator. It provides one differential, high-speed Rambus channel compatible output pair. Also, one single-ended output is available to deliver 1/2 of the crystal frequency. The Rambus channel operates at up to 400 MHz with an option to select 300 MHz as well. The desired crystal is a 18.75-MHz crystal in a series resonance fundamental application.

The CDCR61A is characterized for operation over free-air temperatures of 0°C to 85°C. View datasheet
View product folder

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00