See datasheet for actual packaging/pinout drawings

Package | PIN:

PW | 8

Temp:

T (-40 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.42
10 - 24 $ 1.27
25 - 99 $ 1.18
100 - 249 $ 1.03
250 - 499 $ 0.95
500 - 749 $ 0.80
750 - 999 $ 0.66
1000 - 9999 $ 0.60
  View datasheet for CDCS504TPWRQ1 View product folder for CDCS504TPWRQ1

Adjust your quantity during checkout

CDCS504TPWRQ1-CDCS504-Q1 Clock Buffer/Clock Multiplier

The CDCS504-Q1 device is a LVCMOS input clock buffer with selectable frequency multiplication.

The CDCS504-Q1 has an output enable pin.

The device accepts a 3.3-V LVCMOS signal at the input.

The input signal is processed by a phased-locked loop (PLL), whose output frequency is either equal to the input frequency or multiplied by the factor of four.

By this, the device can generate output frequencies between 2 MHz and 108 MHz.

A separate control pin can be used to enable or disable the output. The CDCS504-Q1 device operates in a 3.3-V environment.

It is characterized for operation from –40°C to 105°C and is available in an 8-pin TSSOP package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00