See datasheet for actual packaging/pinout drawings

Package | PIN:

PW | 8

Temp:

S (-40 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 7.67
10 - 24 $ 6.90
25 - 99 $ 6.44
100 - 249 $ 5.78
250 - 499 $ 5.39
500 - 749 $ 4.69
750 - 999 $ 4.06
1000 - 9999 $ 3.98
  View datasheet for CDCV304TPWREP View product folder for CDCV304TPWREP

Adjust your quantity during checkout

CDCV304TPWREP-Enhanced Product General Purpose and PCI-X 1:4 Clock Buffer

The CDCV304 is a high-performance, low-skew, general-purpose PCI-X compliant clock buffer. It distributes one input clock signal (CLKIN) to the output clocks (1Y[0:3]). It is specifically designed for use with PCI-X applications. The CDCV304 operates at 3.3 V and 2.5 V and is therefore compliant to the 3.3-V PCI-X specifications.

The CDCV304 is characterized for operation from –40°C to 105°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00