See datasheet for actual packaging/pinout drawings

Package | PIN:

FN | 28

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 18.70
10 - 24 $ 17.39
25 - 99 $ 16.78
100 - 249 $ 14.66
250 - 499 $ 13.95
500 - 749 $ 12.84
750 - 999 $ 11.42
1000 - 9999 $ 11.42
  View datasheet for CDCVF111FN View product folder for CDCVF111FN

Adjust your quantity during checkout

CDCVF111FN-1:9 Differential LVPECL Clock Driver

The differential LVPECL clock-driver circuit distributes one pair of differential LVPECL clock inputs (CLKIN, CLKIN)\ to nine pairs of differential clock (Y, Y)\ outputs with minimum skew for clock distribution. It is specifically designed for driving 50- transmission lines.

The VREF output can be strapped to the CLKIN\ input for a single-ended CLKIN input.

The CDCVF111 is characterized for operation from –40°C to 85°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00