See datasheet for actual packaging/pinout drawings

Package | PIN:

ZKF | 114

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 4.54
10 - 24 $ 4.08
25 - 99 $ 3.81
100 - 249 $ 3.42
250 - 499 $ 3.19
500 - 749 $ 2.78
750 - 999 $ 2.40
1000 - 9999 $ 2.35
  View datasheet for CF4320HZKFR View product folder for CF4320HZKFR

Adjust your quantity during checkout

CF4320HZKFR-CompactFlash Bus-interface Chip with ESD Protection, Translation, and Card-Detect Circuitry

The CF4320H is a CompactFlash™ (CF) interface device designed to provide a single-chip solution for CF card interfaces. Separate VCC rails for the system-bus side and the CF connector-bus side allow voltage-level shifting. This is helpful for interfacing between a core chipset that may operate from 3.3 V down to 1.65 V, and CF cards that operate from 3.3-V or 5-V supply voltages. All the input buffers feature the input-disable function, which allows conditional floating input signals. The input, output, and I/O buffers on the CF connector side have been defined to comply with CF+ and CF specification revisions 1.4 and 2.0.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00