See datasheet for actual packaging/pinout drawings

Package | PIN:

DCT | 8

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.70
10 - 24 $ 0.62
25 - 99 $ 0.56
100 - 249 $ 0.48
250 - 499 $ 0.43
500 - 749 $ 0.34
750 - 999 $ 0.26
1000 - 9999 $ 0.22
  View datasheet for CLVC2G125IDCTRQ1 View product folder for CLVC2G125IDCTRQ1

Adjust your quantity during checkout

CLVC2G125IDCTRQ1-Automotive Catalog Dual Bus Buffer Gate with 3-State Outputs

The SN74LVC2G125-Q1 is a dual bus buffer gate designed for 1.65-V to 5.5-V VCC operation. This device features dual line drivers with 3-state outputs. The outputs are disabled when the associated output-enable (OE) input is high.

To ensure the high-impedance state during power up or power down, OE should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00