See datasheet for actual packaging/pinout drawings

Package | PIN:

DW | 24

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 2.15
10 - 24 $ 1.93
25 - 99 $ 1.79
100 - 249 $ 1.56
250 - 499 $ 1.44
500 - 749 $ 1.21
750 - 999 $ 0.99
1000 - 9999 $ 0.91
  View datasheet for CLVCC3245AIDWREP View product folder for CLVCC3245AIDWREP

Adjust your quantity during checkout

CLVCC3245AIDWREP-Enhanced Product Octal Bus Transceiver With Adjustable Output Voltage And 3-State Outputs

This 8-bit (octal) noninverting bus transceiver contains two separate supply rails. The B port is designed to track VCCB, which accepts voltages from 3 V to 5.5 V, and the A port is designed to track VCCA, which operates at 2.3 V to 3.6 V. This allows for translation from a 3.3-V to a 5-V system environment and vice versa, from a 2.5-V to a 3.3-V system environment and vice versa.

The SN74LVCC3245A is designed for asynchronous communication between data buses. The device transmits data from the A bus to the B bus or from the B bus to the A bus, depending on the logic level at the direction-control (DIR) input. The output-enable (OE)\ input can be used to disable the device so the buses are isolated. The control circuitry (DIR, OE\) is powered by VCCA.

View datasheet
View product folder
Order SummaryEdit >
TPS65982ABZQZR (5)$48.10
TUSB1046-DCIRNQT (5)$40.90
Subtotal: $89.00
Shipping & Handling: -
Total (USD): $89.00