See datasheet for actual packaging/pinout drawings


Package | PIN:

DL | 48


M (-55 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)


Enhanced Product 3.3-V Abt 16-Bit Bus Transceivers With 3-State Outputs

TI Store Price:

1 - 9 $ 4.83
10 - 24 $ 4.36
25 - 99 $ 4.00
100 - 249 $ 3.59
250 - 499 $ 3.31
500 - 749 $ 2.92
750 - 999 $ 2.58
1000 - 9999 $ 2.24

Adjust your quantity during checkout

Texas Instruments CLVTH162245MDLREP

The SN74LVTH162245 is a 16-bit (dual-octal) noninverting 3-state transceiver designed for low-voltage (3.3-V) VCC operation, but with the capability to provide a TTL interface to a 5-V system environment.

This device can be used as two 8-bit transceivers or one 16-bit transceiver. The device allows data transmission from the A bus to the B bus or from the B bus to the A bus, depending on the logic level at the direction-control (DIR) input. The output-enable (OE) input can be used to disable the device so that the buses effectively are isolated.

The A-port outputs, which are designed to source or sink up to 12 mA, include equivalent 22- series resistors to reduce overshoot and undershoot.

Active bus-hold circuitry holds unused or undriven inputs at a valid logic state. Use of pullup or pulldown resistors with the bus-hold circuitry is not recommended.

When VCC is between 0 and 1.5 V, the device is in the high-impedance state during power up or power down. However, to ensure the high-impedance state above 1.5 V, OE should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

This device is fully specified for hot-insertion applications using Ioff and power-up 3-state. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down. The power-up 3-state circuitry places the outputs in the high-impedance state during power up and power down, which prevents driver conflict.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00